Unit of Measure

Specifications

Shaft Diameter D

N/A 40 mm

Width A

N/A 48.0 mm

Dimension A1

N/A 30.0 mm

Height H

N/A 99.0 mm

Dimension H1

N/A 49.2 mm

Dimension H2

N/A 20.0 mm

Distance JMIN

N/A 129.0 mm

Distance JMAX

N/A 143.0 mm

Dimension L

N/A 175.0 mm

Dimension N

N/A 21.0 mm

Dimension N1

N/A 14.0 mm

Dimension S1

N/A 30.0 mm

Weight W

N/A 0.86 kg

Basic Dynamic Radial Load Rating C

N/A 24700 N

Basic Static Radial Load Rating Co

N/A 19000 N

Insert Bearing IB

N/A Stainless Steel