Unit of Measure

Specifications

Shaft Diameter D

N/A 35 mm

Width A

N/A 45.0 mm

Dimension A1

N/A 27.0 mm

Height H

N/A 93.0 mm

Dimension H1

N/A 47.6 mm

Dimension H2

N/A 19.0 mm

Distance JMIN

N/A 119.0 mm

Distance JMAX

N/A 133.0 mm

Dimension L

N/A 164.0 mm

Dimension N

N/A 21.0 mm

Dimension N1

N/A 14.0 mm

Dimension S1

N/A 25.4 mm

Weight W

N/A 0.66 kg

Basic Dynamic Radial Load Rating C

N/A 20300 N

Basic Static Radial Load Rating Co

N/A 15300 N

Insert Bearing IB

N/A Stainless Steel