Unit of Measure

Specifications

Shaft Diameter D

N/A 30 mm

Width A

N/A 40.0 mm

Dimension A1

N/A 25.0 mm

Height H

N/A 82.0 mm

Dimension H1

N/A 42.9 mm

Dimension H2

N/A 19.0 mm

Distance JMIN

N/A 114.0 mm

Distance JMAX

N/A 128.0 mm

Dimension L

N/A 159.0 mm

Dimension N

N/A 21.0 mm

Dimension N1

N/A 14.0 mm

Dimension S1

N/A 22.2 mm

Weight W

N/A 0.49 kg

Basic Dynamic Radial Load Rating C

N/A 15600 N

Basic Static Radial Load Rating Co

N/A 11200 N

Insert Bearing IB

N/A Stainless Steel