Unit of Measure

Specifications

Shaft Diameter D

N/A 25 mm

Width A

N/A 32.0 mm

Dimension A1

N/A 22.0 mm

Height H

N/A 70.5 mm

Dimension H1

N/A 36.5 mm

Dimension H2

N/A 16.0 mm

Distance JMIN

N/A 99.5 mm

Distance JMAX

N/A 110.5 mm

Dimension L

N/A 134.0 mm

Dimension N

N/A 17.0 mm

Dimension N1

N/A 11.5 mm

Dimension S1

N/A 19.8 mm

Weight W

N/A 0.29 kg

Basic Dynamic Radial Load Rating C

N/A 11200 N

Basic Static Radial Load Rating Co

N/A 7800 N

Insert Bearing IB

N/A Stainless Steel