Unit of Measure

Specifications

Shaft Diameter D

N/A 20 mm

Width A

N/A 32.0 mm

Dimension A1

N/A 21.0 mm

Height H

N/A 64.0 mm

Dimension H1

N/A 33.3 mm

Dimension H2

N/A 16.0 mm

Distance JMIN

N/A 91.5 mm

Distance JMAX

N/A 101.5 mm

Dimension L

N/A 126.0 mm

Dimension N

N/A 17.0 mm

Dimension N1

N/A 11.5 mm

Dimension S1

N/A 18.3 mm

Weight W

N/A 0.24 kg

Basic Dynamic Radial Load Rating C

N/A 10600 N

Basic Static Radial Load Rating Co

N/A 6550 N

Insert Bearing IB

N/A Stainless Steel