Unit of Measure

Specifications

Shaft Diameter D

N/A 25 mm

Width A

N/A 34.9 mm

Dimension L

N/A 90.5 mm

Dimension D2

N/A 55.5 mm

Dimension H

N/A 22.2 mm

Dimension G

N/A 11.1 mm

Pin Dia A1

N/A 6.4 mm

Dimension J

N/A 7.9 mm

Dimension B

N/A 79.4 mm

Dimension C

N/A 66.7 mm

Dimension N

N/A 19.8 mm

Dimension S1

N/A 19.8 mm

Weight W

N/A 0.32 kg

Basic Dynamic Radial Load Rating

N/A 11200 N

Basic Static Radial Load Rating Co

N/A 7800 N

Insert Bearing IB

N/A Stainless Steel