Unit of Measure

Specifications

Bore Diameter D

N/A 30 mm

Outside Diameter D2

N/A 62 mm

Inner Width B

N/A 38.1 mm

Outher Width C

N/A 18 mm

Weight W

N/A 0.27 kg

Diameter D3

N/A 39.70 mm

Dimension S

N/A 15.9 mm

Max Fillet Rad. MFR

N/A 0.6 mm

Set Screw Size SSS

N/A M6*0.75*5

Basic Dynamic Radial Load Rating

N/A 19500 N

Basic Static Radial Load Rating Co

N/A 11200 N

Insert Bearing IB

N/A ZMaRC