Unit of Measure

Specifications

Bore Diameter D

N/A 20 mm

Outside Diameter D2

N/A 47 mm

Inner Width B

N/A 31.0 mm

Outher Width C

N/A 14 mm

Weight W

N/A 0.14 kg

Diameter D3

N/A 28.20 mm

Dimension S

N/A 12.7 mm

Max Fillet Rad. MFR

N/A 0.6 mm

Set Screw Size SSS

N/A M6*0.75*5

Basic Dynamic Radial Load Rating

N/A 12700 N

Basic Static Radial Load Rating Co

N/A 6550 N

Insert Bearing IB

N/A ZMaRC