Unit of Measure

Specifications

Shaft Diameter D

N/A 30 mm

Width A

N/A 27.0 mm

Distance J

N/A 47.6 mm

Dimension L

N/A 82.6 mm

Distance H

N/A 31.8 mm

Dimension F

N/A 12.7 mm

Dimension B

N/A 138.1 mm

Dimension C

N/A 52.4 mm

Dimension N

N/A 9.9 mm

Diameter G

N/A 10.3 mm

Dimension S1

N/A 22.2 mm

Pin Dia BS

N/A 3/8

Weight W

N/A 0.45 kg

Basic Dynamic Radial Load Rating

N/A 15600 N

Basic Static Radial Load Rating Co

N/A 11200 N

Insert Bearing IB

N/A Stainless Steel