Unit of Measure

Specifications

Shaft Diameter D

N/A 20 mm

Width A

N/A 23.8 mm

Distance J

N/A 38.1 mm

Dimension L

N/A 65.1 mm

Distance H

N/A 22.2 mm

Dimension F

N/A 11.1 mm

Dimension B

N/A 110.3 mm

Dimension C

N/A 42.9 mm

Dimension N

N/A 8.7 mm

Diameter G

N/A 10.3 mm

Dimension S1

N/A 18.3 mm

Pin Dia BS

N/A 3/8

Weight W

N/A 0.23 kg

Basic Dynamic Radial Load Rating

N/A 10600 N

Basic Static Radial Load Rating Co

N/A 6550 N

Insert Bearing IB

N/A Stainless Steel