Unit of Measure

Specifications

Shaft Diameter D

N/A 25 mm

Width A

N/A 31.8 mm

Height H

N/A 69.9 mm

Distance J

N/A 50.8 mm

Dimension H1

N/A 36.5 mm

Dimension L

N/A 76.2 mm

Dimension F

N/A 12.7 mm

Thread Diameter G

N/A 3/8-16

Dimension S1

N/A 19.8 mm

Basic Dynamic Radial Load Rating C

N/A 11200 N

Basic Static Radial Load Rating Co

N/A 7800 N

Insert Bearing IB

N/A Stainless Steel