Unit of Measure

Specifications

Shaft Diameter D

N/A 35 mm

Width A

N/A 41.3 mm

Dimension L

N/A 122.2 mm

Dimension D2

N/A 76.2 mm

Dimension H

N/A 29.4 mm

Dimension G

N/A 9.5 mm

Pin Dia A1

N/A 13.5 mm

Dimension J

N/A 41.3 mm

Dimension B

N/A 104.8 mm

Dimension C

N/A 88.9 mm

Dimension N

N/A 19.8 mm

Dimension S1

N/A 25.4 mm

Weight W

N/A 0.68 kg

Basic Dynamic Radial Load Rating

N/A 25500 N

Basic Static Radial Load Rating Co

N/A 15300 N

Insert Bearing IB

N/A ZMaRC