Unit of Measure

Specifications

Shaft Diameter D

N/A 35 mm

Width A

N/A 47.6 mm

Height H

N/A 95.3 mm

Distance J

N/A 82.6 mm

Dimension H1

N/A 47.6 mm

Dimension L

N/A 104.8 mm

Dimension F

N/A 19.1 mm

Thread Diameter G

N/A 1/2-13

Dimension S1

N/A 25.4 mm

Weight W

N/A 2.05 kg

Basic Dynamic Radial Load Rating C

N/A 25500 N

Basic Static Radial Load Rating Co

N/A 15300 N

Insert Bearing IB

N/A ZMaRC