Unit of Measure

Specifications

Travel

N/A 6

Frame Size A

N/A 5 1/4 in

Frame Size B

N/A 13 in

Bolt Pattern C

N/A 0.55 in

Bolt Pattern D

N/A 2 3/4 in

Bolt Pattern E

N/A 11 1/2 in

Shaft C/L Distance F

N/A 1 31/32 in

Height G

N/A 3.938 in

Frame Accepts These Shaft Sizes (Bearing Bore)

N/A 40 mm