Unit of Measure

Specifications

Travel

18

Frame Size A

5 1/4 in

Frame Size B

25 in

Bolt Pattern C

0.55 in

Bolt Pattern D

2 3/4 in

Bolt Pattern E

23 1/2 in

Shaft C/L Distance F

1 31/32 in

Height G

3.938 in

Frame Accepts These Shaft Sizes (Bearing Bore)

40 mm