Speciality Bearings Felt Seal Replacement Bearings
Speciality Bearings
Item # |
Bore d |
Outside Diameter D1 |
Width - Overall B |
Basic Radial Load Rating-Dynamic DC |
Basic Radial Load Rating-Static SCO |
Speed Rating-Single and Double Sealed Grease SDG |
|---|---|---|---|---|---|---|
| 88503 | Bore d N/A 17.000 mm | Outside Diameter D1 N/A 40.0000 mm | Width - Overall B N/A 16.6 mm | Basic Radial Load Rating-Dynamic DC N/A 9560 N | Basic Radial Load Rating-Static SCO N/A 4800 N | Speed Rating-Single and Double Sealed Grease SDG N/A 12000 rpm |
| 88504 | Bore d N/A 20.000 mm | Outside Diameter D1 N/A 47.0000 mm | Width - Overall B N/A 17.8 mm | Basic Radial Load Rating-Dynamic DC N/A 13000 N | Basic Radial Load Rating-Static SCO N/A 6700 N | Speed Rating-Single and Double Sealed Grease SDG N/A 10000 rpm |
| 88505 | Bore d N/A 25.000 mm | Outside Diameter D1 N/A 52.0000 mm | Width - Overall B N/A 16.7 mm | Basic Radial Load Rating-Dynamic DC N/A 14000 N | Basic Radial Load Rating-Static SCO N/A 8000 N | Speed Rating-Single and Double Sealed Grease SDG N/A 8500 rpm |
| 88506 | Bore d N/A 30.000 mm | Outside Diameter D1 N/A 62.0000 mm | Width - Overall B N/A 24.0 mm | Basic Radial Load Rating-Dynamic DC N/A 19500 N | Basic Radial Load Rating-Static SCO N/A 11400 N | Speed Rating-Single and Double Sealed Grease SDG N/A 7500 rpm |
| 88507 | Bore d N/A 35.000 mm | Outside Diameter D1 N/A 72.0000 mm | Width - Overall B N/A 25.0 mm | Basic Radial Load Rating-Dynamic DC N/A 25500 N | Basic Radial Load Rating-Static SCO N/A 15300 N | Speed Rating-Single and Double Sealed Grease SDG N/A 6300 rpm |
| 88508 | Bore d N/A 40.000 mm | Outside Diameter D1 N/A 80.0000 mm | Width - Overall B N/A 27.0 mm | Basic Radial Load Rating-Dynamic DC N/A 29100 N | Basic Radial Load Rating-Static SCO N/A 18000 N | Speed Rating-Single and Double Sealed Grease SDG N/A 5600 rpm |
| 487502 | Bore d N/A 15.000 mm | Outside Diameter D1 N/A 35.0000 mm | Width - Overall B N/A 12.7 mm | Basic Radial Load Rating-Dynamic DC N/A 7610 N | Basic Radial Load Rating-Static SCO N/A 3750 N | Speed Rating-Single and Double Sealed Grease SDG N/A 13000 rpm |
| 487503 | Bore d N/A 17.000 mm | Outside Diameter D1 N/A 40.0000 mm | Width - Overall B N/A 14.3 mm | Basic Radial Load Rating-Dynamic DC N/A 9560 N | Basic Radial Load Rating-Static SCO N/A 4800 N | Speed Rating-Single and Double Sealed Grease SDG N/A 12000 rpm |
| 487508 | Bore d N/A 40.000 mm | Outside Diameter D1 N/A 80.0000 mm | Width - Overall B N/A 24.0 mm | Basic Radial Load Rating-Dynamic DC N/A 29100 N | Basic Radial Load Rating-Static SCO N/A 18000 N | Speed Rating-Single and Double Sealed Grease SDG N/A 5600 rpm |
| 488016 | Bore d N/A 16.000 mm | Outside Diameter D1 N/A 35.0000 mm | Width - Overall B N/A 14.4 mm | Basic Radial Load Rating-Dynamic DC N/A 7610 N | Basic Radial Load Rating-Static SCO N/A 3750 N | Speed Rating-Single and Double Sealed Grease SDG N/A 13000 rpm |
| 488502 | Bore d N/A 15.000 mm | Outside Diameter D1 N/A 35.0000 mm | Width - Overall B N/A 14.4 mm | Basic Radial Load Rating-Dynamic DC N/A 7610 N | Basic Radial Load Rating-Static SCO N/A 3750 N | Speed Rating-Single and Double Sealed Grease SDG N/A 13000 rpm |
| 488503 | Bore d N/A 17.000 mm | Outside Diameter D1 N/A 40.0000 mm | Width - Overall B N/A 16.6 mm | Basic Radial Load Rating-Dynamic DC N/A 9560 N | Basic Radial Load Rating-Static SCO N/A 4800 N | Speed Rating-Single and Double Sealed Grease SDG N/A 12000 rpm |
| 488504 | Bore d N/A 20.000 mm | Outside Diameter D1 N/A 47.0000 mm | Width - Overall B N/A 17.8 mm | Basic Radial Load Rating-Dynamic DC N/A 13000 N | Basic Radial Load Rating-Static SCO N/A 6700 N | Speed Rating-Single and Double Sealed Grease SDG N/A 10000 rpm |
| 488505 | Bore d N/A 25.000 mm | Outside Diameter D1 N/A 52.0000 mm | Width - Overall B N/A 16.7 mm | Basic Radial Load Rating-Dynamic DC N/A 14000 N | Basic Radial Load Rating-Static SCO N/A 8000 N | Speed Rating-Single and Double Sealed Grease SDG N/A 8500 rpm |
| 488506 | Bore d N/A 30.000 mm | Outside Diameter D1 N/A 62.0000 mm | Width - Overall B N/A 24.0 mm | Basic Radial Load Rating-Dynamic DC N/A 19500 N | Basic Radial Load Rating-Static SCO N/A 11400 N | Speed Rating-Single and Double Sealed Grease SDG N/A 7500 rpm |
| 488507 | Bore d N/A 35.000 mm | Outside Diameter D1 N/A 72.0000 mm | Width - Overall B N/A 25.0 mm | Basic Radial Load Rating-Dynamic DC N/A 25500 N | Basic Radial Load Rating-Static SCO N/A 15300 N | Speed Rating-Single and Double Sealed Grease SDG N/A 6300 rpm |
| 488508 | Bore d N/A 40.000 mm | Outside Diameter D1 N/A 80.0000 mm | Width - Overall B N/A 27.0 mm | Basic Radial Load Rating-Dynamic DC N/A 29100 N | Basic Radial Load Rating-Static SCO N/A 18000 N | Speed Rating-Single and Double Sealed Grease SDG N/A 5600 rpm |