
Bore d |
N/A 70.000 mm |
Outside Diameter D1 |
N/A 180.0000 mm |
Width B |
N/A 42.00 mm |
Fillet Radius ra |
N/A 2.50 mm |
Fillet Radius rb |
N/A 1.00 mm |
Grease Speed Rating n1 |
N/A 3800 rpm |
Oil Speed Rating n2 |
N/A 4500 rpm |
Basic Dynamic Radial Load Rating C |
N/A 156000 N |
Basic Static Radial Load Rating Co |
N/A 150000 N |