| Items |
8008 Speciality Bearings Felt Seal Replacement Bearings |
8013 Speciality Bearings Felt Seal Replacement Bearings |
8014 Speciality Bearings Felt Seal Replacement Bearings |
8016 Speciality Bearings Felt Seal Replacement Bearings |
8026 Speciality Bearings Felt Seal Replacement Bearings |
|||||
| Old MRC Bearing Number | N/A 38FS1 | N/A 201FS2 | N/A 202FS1 | N/A 202FS3 | N/A 205FS3 | |||||
| Bore d | N/A 8.000 mm | N/A 13.000 mm | N/A 14.000 mm | N/A 16.000 mm | N/A 26.000 mm | |||||
| Outside Diameter D1 | N/A 24.0000 mm | N/A 32.0000 mm | N/A 35.0000 mm | N/A 35.0000 mm | N/A 52.0000 mm | |||||
| Width - Outer Ring B0 | N/A 8.0 mm | N/A 10.0 mm | N/A 11.0 mm | N/A 11.0 mm | N/A 15.0 mm | |||||
| Width - Inner Ring B1 | N/A 9.80 mm | N/A 12.20 mm | N/A 12.20 mm | N/A 12.20 mm | N/A 15.20 mm | |||||
| Width - Overall B | N/A 10.3 mm | N/A 12.7 mm | N/A 12.7 mm | N/A 12.7 mm | N/A 15.9 mm | |||||
| Fillet Radius ra | N/A 0.30 mm | N/A 0.64 mm | N/A 0.64 mm | N/A 0.64 mm | N/A 1.00 mm | |||||
| Basic Radial Load Rating-Dynamic DC | N/A 3320 N | N/A 3890 N | N/A 7610 N | N/A 7610 N | N/A 14000 N | |||||
| Basic Radial Load Rating-Static SCO | N/A 1430 N | N/A 3050 N | N/A 3650 N | N/A 3650 N | N/A 8000 N | |||||
| Speed Rating-Single and Double Sealed Grease SDG | N/A 23000 rpm | N/A 15000 rpm | N/A 13000 rpm | N/A 13000 rpm | N/A 8500 rpm | |||||
| Basic Interchange BCA | N/A - | N/A 8013 | N/A - | N/A 8016 | N/A 8026 | |||||
| Basic Interchange FAF | N/A 38KVL | N/A - | N/A 202KL4 | N/A 202KL3 | N/A - | |||||
| Basic Interchange NDH | N/A 8008 | N/A 8013 | N/A 8014 | N/A 8016 | N/A 8026 | |||||
| Accessories | N/A 8000 One Seal | |||||||||
|
|
||||||||||