| Items |
Z2F012ZM Z2F-ZM Series Cast Iron Two-Bolt Flange ZMaRC Units - Coated Insert Bearing Inch |
Z2F015ZM Z2F-ZM Series Cast Iron Two-Bolt Flange ZMaRC Units - Coated Insert Bearing Inch |
Z2F100ZM Z2F-ZM Series Cast Iron Two-Bolt Flange ZMaRC Units - Coated Insert Bearing Inch |
Z2F102ZM Z2F-ZM Series Cast Iron Two-Bolt Flange ZMaRC Units - Coated Insert Bearing Inch |
Z2F103ZM Z2F-ZM Series Cast Iron Two-Bolt Flange ZMaRC Units - Coated Insert Bearing Inch |
|||||
| Shaft Diameter D | N/A 3/4 in | N/A 15/16 in | N/A 1 in | N/A 1 1/8 in | N/A 1 3/16 in | |||||
| Dimension A1 | N/A 0.9688 in | N/A 1.1875 in | N/A 1.1875 in | N/A 1.2813 in | N/A 1.2813 in | |||||
| Dimension A2 | N/A 0.4375 in | N/A 0.6250 in | N/A 0.6250 in | N/A 0.5313 in | N/A 0.5313 in | |||||
| Dimension DA | N/A 2.0000 in | N/A 2.5000 in | N/A 2.5000 in | N/A 3.0000 in | N/A 3.0000 in | |||||
| Height H | N/A 4.4063 in | N/A 4.8906 in | N/A 4.8906 in | N/A 5.5625 in | N/A 5.5625 in | |||||
| Distance J | N/A 3.5313 in | N/A 3.8906 in | N/A 3.8906 in | N/A 4.5938 in | N/A 4.5938 in | |||||
| Dimension L | N/A 2.3750 in | N/A 2.7500 in | N/A 2.7500 in | N/A 3.1250 in | N/A 3.1250 in | |||||
| Diameter N | N/A 0.4375 in | N/A 0.5000 in | N/A 0.5000 in | N/A 0.5000 in | N/A 0.5000 in | |||||
| Height T | N/A 1.4688 in | N/A 1.5313 in | N/A 1.5313 in | N/A 1.6563 in | N/A 1.6563 in | |||||
| Weight W | N/A 0.09 lb | N/A 1.35 lb | N/A 1.30 lb | N/A 2.05 lb | N/A 2.00 lb | |||||
| Basic Dynamic Radial Load Rating | N/A 2860 lbf | N/A 3150 lbf | N/A 3150 lbf | N/A 4380 lbf | N/A 4380 lbf | |||||
| Basic Static Radial Load Rating Co | N/A 1470 lbf | N/A 1750 lbf | N/A 1750 lbf | N/A 2520 lbf | N/A 2520 lbf | |||||
| Insert Bearing IB | N/A ZMaRC | |||||||||
|
|
||||||||||