| Items |
CTB012ZM CTB-ZM Series Composite Tapped-Base ZMaRC Units Inch |
CTB015ZM CTB-ZM Series Composite Tapped-Base ZMaRC Units Inch |
CTB100ZM CTB-ZM Series Composite Tapped-Base ZMaRC Units Inch |
CTB102ZM CTB-ZM Series Composite Tapped-Base ZMaRC Units Inch |
CTB103ZM CTB-ZM Series Composite Tapped-Base ZMaRC Units Inch |
|||||
| Shaft Diameter D | N/A 3/4 in | N/A 15/16 in | N/A 1 in | N/A 1 1/8 in | N/A 1 3/16 in | |||||
| Width A | N/A 1.4375 in | N/A 1.4375 in | N/A 1.4375 in | N/A 1.6250 in | N/A 1.6250 in | |||||
| Height H | N/A 2.6250 in | N/A 2.9375 in | N/A 2.9375 in | N/A 3.3750 in | N/A 3.3750 in | |||||
| Distance J | N/A 2.0000 in | N/A 2.0000 in | N/A 2.0000 in | N/A 3.0000 in | N/A 3.0000 in | |||||
| Dimension H1 | N/A 1.3125 in | N/A 1.4375 in | N/A 1.4375 in | N/A 1.6875 in | N/A 1.6875 in | |||||
| Dimension L | N/A 3.0000 in | N/A 3.2500 in | N/A 3.2500 in | N/A 4.2500 in | N/A 4.2500 in | |||||
| Dimension F | N/A 0.5000 in | N/A 0.5000 in | N/A 0.5000 in | N/A 0.6250 in | N/A 0.6250 in | |||||
| Dimension S1 | N/A 0.7188 in | N/A 0.7813 in | N/A 0.7813 in | N/A 0.8750 in | N/A 0.8750 in | |||||
| Thread Diameter G | N/A 3/8-16 | N/A 3/8-16 | N/A 3/8-16 | N/A 7/16-14 | N/A 7/16-14 | |||||
| Weight W | N/A 0.51 lb | N/A 0.72 lb | N/A 0.67 lb | N/A 1.06 lb | N/A 1.00 lb | |||||
| Basic Dynamic Radial Load Rating | N/A 2860 lbf | N/A 3150 lbf | N/A 3150 lbf | N/A 4380 lbf | N/A 4380 lbf | |||||
| Basic Static Radial Load Rating Co | N/A 1470 lbf | N/A 1750 lbf | N/A 1750 lbf | N/A 2520 lbf | N/A 2520 lbf | |||||
| Insert Bearing IB | N/A ZMaRC | |||||||||
|
|
||||||||||