Speciality Bearings Mast Guide Bearings
Speciality Bearings
Unit of Measure
| Items |
204SZZ27 Speciality Bearings Mast Guide Bearings |
205SZZ29 Speciality Bearings Mast Guide Bearings |
207SZZ20 Speciality Bearings Mast Guide Bearings |
208SZZ15 Speciality Bearings Mast Guide Bearings |
305SZZ3 Speciality Bearings Mast Guide Bearings |
|||||
| Basic Radial Load Rating-Dynamic DC | N/A 4180 lbf | N/A 3440 lbf | N/A 5730 lbf | N/A 11800 lbf | N/A 7600 lbf | |||||
| Basic Radial Load Rating-Static SCO | N/A 14700 lbf | N/A 1830 lbf | N/A 3440 lbf | N/A 48600 lbf | N/A 27400 lbf | |||||
| Basic Interchange | N/A BNTB316574 | N/A - | N/A - | N/A - | N/A - | |||||
| Basic Interchange BCA | N/A - | N/A - | N/A - | N/A MG207FFH | N/A MG305DD | |||||
| Basic Interchange NSK | N/A - | N/A - | N/A - | N/A - | N/A X421 | |||||
| Basic Interchange MCGILL | N/A - | N/A - | N/A - | N/A BB1705 | N/A BB849 | |||||
| Basic Interchange NDH | N/A - | N/A - | N/A - | N/A - | N/A ZMG605ATY1Z8 | |||||
| Basic Interchange SPLIT | N/A - | N/A - | N/A - | N/A TB104 | N/A - | |||||
| Accessories | N/A Mast Guide Type- 204-SZZ-27 | N/A Mast Guide Type- 205-SZZ-29 | N/A Chain Sheave Type- 207-SZZ-20 | N/A Mast Guide Type- 208-SZZ-15 | N/A Mast Guide Type- 305-SZZ-3 | |||||
|
|
||||||||||