C2F-SS Series Two-Bolt Composite Flange Stainless Steel Units Inch
Marathon Units Inch
Unit of Measure
| Items |
C2F012SS C2F-SS Series Two-Bolt Composite Flange Stainless Steel Units Inch |
C2F100SS C2F-SS Series Two-Bolt Composite Flange Stainless Steel Units Inch |
C2F103SS C2F-SS Series Two-Bolt Composite Flange Stainless Steel Units Inch |
C2F104SSR C2F-SS Series Two-Bolt Composite Flange Stainless Steel Units Inch |
C2F104SS C2F-SS Series Two-Bolt Composite Flange Stainless Steel Units Inch |
|||||
| Shaft Diameter D | N/A 3/4 in | N/A 1 in | N/A 1 3/16 in | N/A 1 1/4 in | N/A 1 1/4 in | |||||
| Dimension A1 | N/A 1.1563 in | N/A 1.1875 in | N/A 1.2813 in | N/A 1.2813 in | N/A 1.3750 in | |||||
| Dimension A2 | N/A 0.5938 in | N/A 0.5938 in | N/A 0.5938 in | N/A 0.5938 in | N/A 0.6563 in | |||||
| Dimension DA | N/A 2.0000 in | N/A 2.5000 in | N/A 3.0000 in | N/A 3.0000 in | N/A 3.5000 in | |||||
| Height H | N/A 4.4063 in | N/A 4.8750 in | N/A 5.6094 in | N/A 5.6094 in | N/A 6.1250 in | |||||
| Distance J | N/A 3.5313 in | N/A 3.9063 in | N/A 4.5938 in | N/A 4.5938 in | N/A 5.1250 in | |||||
| Dimension L | N/A 2.3750 in | N/A 2.7500 in | N/A 3.2656 in | N/A 3.2656 in | N/A 3.7813 in | |||||
| Diameter N | N/A 0.2969 in | N/A 0.2969 in | N/A 0.2969 in | N/A 0.4531 in | N/A 0.5469 in | |||||
| Height T | N/A 1.4688 in | N/A 1.5313 in | N/A 1.6563 in | N/A 1.6563 in | N/A 1.8281 in | |||||
| Weight W | N/A 0.53 lb | N/A 0.62 lb | N/A 0.93 lb | N/A 0.93 lb | N/A 1.46 lb | |||||
| Basic Dynamic Radial Load Rating | N/A 2380 lbf | N/A 2520 lbf | N/A 3510 lbf | N/A 3510 lbf | N/A 4560 lbf | |||||
| Basic Static Radial Load Rating Co | N/A 1470 lbf | N/A 1750 lbf | N/A 2520 lbf | N/A 2520 lbf | N/A 3440 lbf | |||||
| Insert Bearing IB | N/A Stainless Steel | |||||||||
|
|
||||||||||