TWF Series Wide Slot Stainless Steel Take-Up Frames
Marathon Units Metric
Unit of Measure
| Items |
TFW300SS 3 TWF Series Wide Slot Stainless Steel Take-Up Frames |
TFW300SS 6 TWF Series Wide Slot Stainless Steel Take-Up Frames |
TFW300SS 9 TWF Series Wide Slot Stainless Steel Take-Up Frames |
TFW300SS 12 TWF Series Wide Slot Stainless Steel Take-Up Frames |
TFW308SS 3 TWF Series Wide Slot Stainless Steel Take-Up Frames |
|||||
| Travel | N/A 3 | N/A 6 | N/A 9 | N/A 12 | N/A 3 | |||||
| Frame Size A | N/A 4 1/8 in | N/A 4 1/8 in | N/A 4 1/8 in | N/A 4 1/8 in | N/A 4 41/64 in | |||||
| Frame Size B | N/A 8 in | N/A 11 in | N/A 14 in | N/A 17 in | N/A 9 in | |||||
| Bolt Pattern C | N/A 0.55 in | |||||||||
| Bolt Pattern D | N/A 2 1/4 in | N/A 2 1/4 in | N/A 2 1/4 in | N/A 2 1/4 in | N/A 2 3/4 in | |||||
| Bolt Pattern E | N/A 6 1/2 in | N/A 9 1/2 in | N/A 12 1/2 in | N/A 15 1/2 in | N/A 7 1/2 in | |||||
| Shaft C/L Distance F | N/A 1 2/5 in | N/A 1 2/5 in | N/A 1 2/5 in | N/A 1 2/5 in | N/A 1 27/32 in | |||||
| Height G | N/A 2.938 in | N/A 2.938 in | N/A 2.938 in | N/A 2.938 in | N/A 3.438 in | |||||
| Length H | N/A 0.500 in | |||||||||
| Frame Accepts These Shaft Sizes (Bearing Bore) | N/A 20 mm, 25 mm | N/A 20 mm, 25 mm | N/A 20 mm, 25 mm | N/A 20 mm, 25 mm | N/A 30 mm, 35 mm | |||||
|
|
||||||||||