Print Back
Unit of Measure

Specifications

Bore d

80.000 mm

Outside Diameter D1

140.0000 mm

Width B

26.00 mm

Fillet Radius ra

1.50 mm

Grease Speed Rating n1

3800 rpm

Oil Speed Rating n2

5000 rpm

Basic Dynamic Radial Load Rating C

83200 N

Basic Static Radial Load Rating Co

71000 N