Print Back
Unit of Measure

Specifications

Bore d

30.000 mm

Outside Diameter D1

90.0000 mm

Width B

23.00 mm

Fillet Radius ra

1.50 mm

Fillet Radius rb

1.00 mm

Grease Speed Rating n1

7700 rpm

Oil Speed Rating n2

10000 rpm

Basic Dynamic Radial Load Rating C

54000 N

Basic Static Radial Load Rating Co

34000 N