Print Back
Unit of Measure

Specifications

Bore d

35.000 mm

Outside Diameter D1

80.0000 mm

Width B

21.00 mm

Fillet Radius ra

1.50 mm

Grease Speed Rating n1

7500 rpm

Oil Speed Rating n2

10000 rpm

Basic Dynamic Radial Load Rating C

39700 N

Basic Static Radial Load Rating Co

24500 N