Print Back
Unit of Measure

Specifications

Bore d

17.000 mm

Outside Diameter D1

47.0000 mm

Width B

14.00 mm

Fillet Radius ra

1.00 mm

Grease Speed Rating n1

13000 rpm

Oil Speed Rating n2

18000 rpm

Basic Dynamic Radial Load Rating C

16800 N

Basic Static Radial Load Rating Co

8500 N