Print Back
Unit of Measure

Specifications

Bore d

95.000 mm

Outside Diameter D1

200.0000 mm

Width B

45.00 mm

Fillet Radius ra

2.50 mm

Grease Speed Rating n1

3100 rpm

Oil Speed Rating n2

4000 rpm

Basic Dynamic Radial Load Rating C

178000 N

Basic Static Radial Load Rating Co

166000 N