Print Back
Unit of Measure

Specifications

Bore d

50.000 mm

Outside Diameter D1

110.0000 mm

Width B

27.00 mm

Fillet Radius ra

2.00 mm

Grease Speed Rating n1

5800 rpm

Oil Speed Rating n2

7500 rpm

Basic Dynamic Radial Load Rating C

68900 N

Basic Static Radial Load Rating Co

49000 N