Print Back
Unit of Measure

Specifications

Bore d

320.000 mm

Outside Diameter D1

500.0000 mm

Width B

71.00 mm

Fillet Radius ra

3.00 mm

Fillet Radius rb

1.00 mm

Grease Speed Rating n1

960 rpm

Oil Speed Rating n2

1600 rpm

Basic Dynamic Radial Load Rating C

462000 N

Basic Static Radial Load Rating Co

815000 N