Print Back
Unit of Measure

Specifications

Bore d

95.000 mm

Outside Diameter D1

170.0000 mm

Width B

32.00 mm

Fillet Radius ra

2.00 mm

Grease Speed Rating n1

3500 rpm

Oil Speed Rating n2

4500 rpm

Basic Dynamic Radial Load Rating C

117000 N

Basic Static Radial Load Rating Co

108000 N