Print Back
Unit of Measure

Specifications

Bore d

50.000 mm

Outside Diameter D1

90.0000 mm

Width B

20.00 mm

Fillet Radius ra

1.00 mm

Grease Speed Rating n1

6400 rpm

Oil Speed Rating n2

8300 rpm

Basic Dynamic Radial Load Rating C

33200 N

Basic Static Radial Load Rating Co

27000 N