Print Back
Unit of Measure

Specifications

Bore d

25.000 mm

Outside Diameter D1

62.0000 mm

Width B

24.00 mm

Fillet Radius ra

1.00 mm

Grease Speed Rating n1

9500 rpm

Oil Speed Rating n2

12000 rpm

Basic Dynamic Radial Load Rating C

24200 N

Basic Static Radial Load Rating Co

6550 N