Print Back
Unit of Measure

Specifications

Bore d

110.000 mm

Outside Diameter D1

200.0000 mm

Width B

53.00 mm

Fillet Radius ra

2.00 mm

Grease Speed Rating n1

2800 rpm

Oil Speed Rating n2

3400 rpm

Basic Dynamic Radial Load Rating C

124000 N

Basic Static Radial Load Rating Co

52000 N