Print Back
Unit of Measure

Specifications

Bore d

70.000 mm

Outside Diameter D1

150.0000 mm

Width B

51.00 mm

Fillet Radius ra

2.00 mm

Grease Speed Rating n1

3800 rpm

Oil Speed Rating n2

4500 rpm

Basic Dynamic Radial Load Rating C

111000 N

Basic Static Radial Load Rating Co

37500 N