Print Back
Unit of Measure

Specifications

Bore d

40.000 mm

Outside Diameter D1

90.0000 mm

Width B

33.00 mm

Fillet Radius ra

1.50 mm

Grease Speed Rating n1

5000 rpm

Basic Dynamic Radial Load Rating C

33800 N

Basic Static Radial Load Rating Co

11200 N