Print Back
Unit of Measure

Specifications

Bore d

50.000 mm

Outside Diameter D1

130.0000 mm

Width B

37.00 mm

Fillet Radius ra

2.00 mm

Grease Speed Rating n1

4800 rpm

Oil Speed Rating n2

5600 rpm

Basic Dynamic Radial Load Rating C

101000 N

Basic Static Radial Load Rating Co

32000 N