Print Back
Unit of Measure

Specifications

Bore d

30.000 mm

Outside Diameter D1

90.0000 mm

Width B

28.00 mm

Fillet Radius ra

1.50 mm

Grease Speed Rating n1

6700 rpm

Oil Speed Rating n2

8000 rpm

Basic Dynamic Radial Load Rating C

59200 N

Basic Static Radial Load Rating Co

17000 N