Print Back
Unit of Measure

Specifications

Bore d

20.000 mm

Outside Diameter D1

52.0000 mm

Width B

15.00 mm

Fillet Radius ra

1.00 mm

Grease Speed Rating n1

12000 rpm

Oil Speed Rating n2

15000 rpm

Basic Dynamic Radial Load Rating C

14300 N

Basic Static Radial Load Rating Co

4000 N