Print Back
Unit of Measure

Specifications

Bore d

45.000 mm

Outside Diameter D1

85.0000 mm

Width B

19.00 mm

Fillet Radius ra

1.00 mm

Grease Speed Rating n1

7500 rpm

Oil Speed Rating n2

9000 rpm

Basic Dynamic Radial Load Rating C

22900 N

Basic Static Radial Load Rating Co

7800 N