Print Back
Unit of Measure

Specifications

Bore d

5.000 mm

Outside Diameter D1

19.0000 mm

Width B

6.00 mm

Fillet Radius ra

0.30 mm

Grease Speed Rating n1

32000 rpm

Oil Speed Rating n2

38000 rpm

Basic Dynamic Radial Load Rating C

2510 N

Basic Static Radial Load Rating Co

480 N