Print Back
Unit of Measure

Specifications

Bore d

90.000 mm

Outside Diameter D1

190.0000 mm

Width B

86.00 mm

Fillet Radius ra

2.50 mm

Fillet Radius rb

1.00 mm

Grease Speed Rating n1

2200 rpm

Oil Speed Rating n2

3200 rpm

Basic Dynamic Radial Load Rating C

255000 N

Basic Static Radial Load Rating Co

270000 N