Print Back
Unit of Measure

Specifications

Bore d

130.000 mm

Outside Diameter D1

280.0000 mm

Width B

116.00 mm

Fillet Radius ra

3.00 mm

Fillet Radius rb

1.00 mm

Grease Speed Rating n1

1800 rpm

Oil Speed Rating n2

2400 rpm

Basic Dynamic Radial Load Rating C

468000 N

Basic Static Radial Load Rating Co

640000 N