Print Back
Unit of Measure

Specifications

Bore d

110.000 mm

Outside Diameter D1

240.0000 mm

Width B

100.00 mm

Fillet Radius ra

2.50 mm

Fillet Radius rb

1.00 mm

Grease Speed Rating n1

2200 rpm

Oil Speed Rating n2

2800 rpm

Basic Dynamic Radial Load Rating C

371000 N

Basic Static Radial Load Rating Co

475000 N