Print Back
Unit of Measure

Specifications

Bore d

105.000 mm

Outside Diameter D1

190.0000 mm

Width B

72.00 mm

Fillet Radius ra

2.00 mm

Fillet Radius rb

1.00 mm

Grease Speed Rating n1

2400 rpm

Oil Speed Rating n2

3100 rpm

Basic Dynamic Radial Load Rating C

242000 N

Basic Static Radial Load Rating Co

295000 N