Print Back
Unit of Measure

Specifications

Bore d

100.000 mm

Outside Diameter D1

180.0000 mm

Width B

68.00 mm

Fillet Radius ra

2.00 mm

Fillet Radius rb

1.00 mm

Grease Speed Rating n1

3400 rpm

Oil Speed Rating n2

4800 rpm

Basic Dynamic Radial Load Rating C

238000 N

Basic Static Radial Load Rating Co

270000 N