Print Back
Unit of Measure

Specifications

Bore d

50.000 mm

Outside Diameter D1

110.0000 mm

Width B

44.40 mm

Fillet Radius ra

2.00 mm

Grease Speed Rating n1

4000 rpm

Oil Speed Rating n2

5300 rpm

Basic Dynamic Radial Load Rating C

81900 N

Basic Static Radial Load Rating Co

69500 N