Print Back
Unit of Measure

Specifications

Bore d

70.000 mm

Outside Diameter D1

180.0000 mm

Width B

79.40 mm

Fillet Radius ra

2.50 mm

Grease Speed Rating n1

2400 rpm

Oil Speed Rating n2

3400 rpm

Basic Dynamic Radial Load Rating C

199000 N

Basic Static Radial Load Rating Co

156000 N