Items |
![]() CTB012SS CTB-SS Series Composite Tapped-Base Stainless Steel Units Inch |
![]() CTB100SS CTB-SS Series Composite Tapped-Base Stainless Steel Units Inch |
![]() CTB103SS CTB-SS Series Composite Tapped-Base Stainless Steel Units Inch |
![]() CTB104SSR CTB-SS Series Composite Tapped-Base Stainless Steel Units Inch |
![]() CTB104SS CTB-SS Series Composite Tapped-Base Stainless Steel Units Inch |
|||||
Shaft Diameter D | N/A 3/4 in | N/A 1 in | N/A 1 3/16 in | N/A 1 1/4 in | N/A 1 1/4 in | |||||
Width A | N/A 1.4375 in | N/A 1.4375 in | N/A 1.6250 in | N/A 1.6250 in | N/A 1.7500 in | |||||
Height H | N/A 2.6250 in | N/A 2.9375 in | N/A 3.3750 in | N/A 3.3750 in | N/A 3.8750 in | |||||
Distance J | N/A 2.0000 in | N/A 2.0000 in | N/A 3.0000 in | N/A 3.0000 in | N/A 3.2500 in | |||||
Dimension H1 | N/A 1.3125 in | N/A 1.4375 in | N/A 1.6875 in | N/A 1.6875 in | N/A 1.8750 in | |||||
Dimension L | N/A 3.0000 in | N/A 3.2500 in | N/A 4.2500 in | N/A 4.2500 in | N/A 4.5000 in | |||||
Dimension F | N/A 0.5000 in | N/A 0.5000 in | N/A 0.6250 in | N/A 0.6250 in | N/A 0.7500 in | |||||
Dimension S1 | N/A 0.7188 in | N/A 0.7813 in | N/A 0.8750 in | N/A 1.0000 in | N/A 1.0000 in | |||||
Insert Bearing IB | N/A Stainless Steel | |||||||||
Weight W | N/A 0.51 lb | N/A 0.67 lb | N/A 1.00 lb | N/A 1.30 lb | N/A 1.60 lb | |||||
Basic Dynamic Radial Load Rating | N/A 2380 lbf | N/A 2520 lbf | N/A 3510 lbf | N/A 3510 lbf | N/A 4560 lbf | |||||
Basic Static Radial Load Rating Co | N/A 1470 lbf | N/A 1750 lbf | N/A 2520 lbf | N/A 2520 lbf | N/A 3440 lbf | |||||
Thread Diameter G | N/A 3/8-16 | N/A 3/8-16 | N/A 7/16-14 | N/A 7/16-14 | N/A 1/2-13 | |||||
|