Unit of Measure

Specifications

Old MRC Bearing Number

204FSF1

Bore d

20.000 mm

Outside Diameter D1

47.0000 mm

Width - Outer Ring B0

15.9 mm

Width - Inner Ring B1

15.20 mm

Width - Overall B

15.9 mm

Fillet Radius ra

1.00 mm

Basic Radial Load Rating-Dynamic DC

13000 N

Basic Radial Load Rating-Static SCO

6700 N

Speed Rating-Single and Double Sealed Grease SDG

10000 rpm

Basic Interchange BCA

WC87504

Basic Interchange FAF

-

Basic Interchange NDH

WC87504

Accessories

WC87000 Shield & Seal